How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AG: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| AA: | 14 | AB: | 6.38 |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 7.21 in | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.5 |
| BD: | 9 | V: | 2.75 in |
| AK: | 8.5 | D: | 4.5 |
| AJ: | 7.25 | G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Bore Code: | 24 |
| Output RPM: | 43.8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

