How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| T: | 1.5 | LQ1: | 7.21 in |
| BF: | 0.53 | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| AE2: | 0.63 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BE1: | 0.5 in | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Bore Code: | 24 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

