How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| LL: | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.5 |
| AF: | 0.38 | AG: | 8.5 |
| G: | 3.26 | BD: | 9 |
| AJ: | 7.25 | AA: | 14 |
| P: | 3.69 in | T: | 1.5 |
| H: | 0.53 in | AB: | 6.38 |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

