How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| AA: | 14 | T: | 1.5 |
| P: | 3.69 in | LL: | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| AB: | 6.38 | H: | 0.53 in |
| BF: | 0.53 | G: | 3.26 |
| V: | 2.75 in | BE1: | 0.5 in |
| AF: | 0.38 | LQ1: | 7.21 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Ratio: | 7.5:1 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 14.1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

