How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| AJ: | 7.25 | P: | 3.69 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 8.5 | AG: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| T: | 1.5 | LQ1: | 7.21 in |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 42YF | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 24 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

