How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.38 |
| LQ1: | 7.21 in | D: | 4.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | G: | 3.26 |
| I: | 6.1 in | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.5 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

