How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 3.26 |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | P: | 3.69 in |
| AK: | 8.5 | AA: | 14 |
| D: | 4.5 | AF: | 0.38 |
| T: | 1.5 | LQ1: | 7.21 in |
| LL: | 4.25 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Assembly: | YF-1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

