How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | LQ1: | 7.21 in |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.5 | I: | 6.1 in |
| BD: | 9 | BF: | 0.53 |
| AA: | 14 | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 9.3 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

