How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.21 in |
| BF: | 0.53 | P: | 3.69 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 1.5 | D: | 4.5 |
| AB: | 6.38 | V: | 2.75 in |
| AJ: | 7.25 | I: | 6.1 in |
| AF: | 0.38 | G: | 3.26 |
| AA: | 14 | AG: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 20:1 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

