How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | AA: | 14 |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | G: | 3.26 |
| AE2: | 0.63 | T: | 1.5 |
| I: | 6.1 in | AK: | 8.5 |
| BD: | 9 | P: | 3.69 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Model Code: | 42YF | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

