How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.26 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.5 | BF: | 0.53 |
| LQ1: | 7.21 in | D: | 4.5 |
| AE2: | 0.63 | BE1: | 0.5 in |
| I: | 6.1 in | H: | 0.53 in |
| AG: | 8.5 | V: | 2.75 in |
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.23 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

