How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AG: | 8.5 | AA: | 14 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | T: | 1.5 |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | P: | 3.69 in |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 1.5 in | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

