How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | LQ1: | 7.21 in |
| AJ: | 7.25 | AB: | 6.38 |
| AE2: | 0.63 | AK: | 8.5 |
| T: | 1.5 | LL: | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.2 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.5 in |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

