How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | AA: | 14 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AG: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| V: | 2.75 in | LQ1: | 7.21 in |
| T: | 1.5 | H: | 0.53 in |
| BF: | 0.53 | I: | 6.1 in |
| AJ: | 7.25 | D: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Model Code: | 42YF |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

