How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | LQ1: | 7.21 in |
| BD: | 9 | G: | 3.26 |
| AA: | 14 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 4.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AE2: | 0.63 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | H: | 0.53 in |
| I: | 6.1 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

