How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BD: | 9 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| H: | 0.53 in | AG: | 8.5 |
| D: | 4.5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | AE2: | 0.63 |
| I: | 6.1 in | BF: | 0.53 |
| AA: | 14 | AK: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

