How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| D: | 4.5 | BF: | 0.53 |
| AA: | 14 | P: | 3.69 in |
| AJ: | 7.25 | LL: | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AG: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Assembly: | YF-1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.39 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

