How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| LL: | 4.25 in | T: | 1.5 |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 8.5 | D: | 4.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| V: | 2.75 in | AA: | 14 |
| AG: | 8.5 | BE1: | 0.5 in |
| G: | 3.26 | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Bore Code: | 24 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output Diameter (in): | 1.5 in | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

