How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.5 |
| I: | 6.1 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | LQ1: | 7.21 in |
| AK: | 8.5 | BF: | 0.53 |
| AA: | 14 | BD: | 9 |
| AB: | 6.38 | P: | 3.69 in |
| BE1: | 0.5 in | AF: | 0.38 |
| D: | 4.5 | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Bore Code: | 24 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Model Code: | 42YF |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

