How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| BD: | 9 | LQ1: | 7.21 in |
| AG: | 8.5 | T: | 1.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.26 | AK: | 8.5 |
| P: | 3.69 in | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| AJ: | 7.25 | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

