How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BF: | 0.53 | AG: | 8.5 |
| BD: | 9 | D: | 4.5 |
| AK: | 8.5 | G: | 3.26 |
| I: | 6.1 in | AF: | 0.38 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AJ: | 7.25 | AA: | 14 |
| T: | 1.5 | LL: | 4.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

