How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | LQ1: | 7.21 in |
| AG: | 8.5 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | AF: | 0.38 |
| G: | 3.26 | BF: | 0.53 |
| AJ: | 7.25 | AA: | 14 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 24 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | YF-1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

