How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| T: | 1.5 | P: | 3.69 in |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | V: | 2.75 in |
| BE1: | 0.5 in | I: | 6.1 in |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

