How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 14 | H: | 0.53 in |
| I: | 6.1 in | T: | 1.5 |
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | V: | 2.75 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | LL: | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| LQ1: | 7.77 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | 42YF | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Bore Code: | 24 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

