How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| D: | 4.5 | BD: | 9 |
| AF: | 0.38 | T: | 1.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 2.75 in | P: | 3.69 in |
| LL: | 4.25 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

