How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LQ1: | 7.77 in |
| LL: | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | T: | 1.5 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.63 | AB: | 6.38 |
| BF: | 0.53 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

