How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.38 |
| LL: | 4.25 in | D: | 4.5 |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BD: | 9 | LQ1: | 7.77 in |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.625 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Product Type: | Right Angle | Output RPM: | 175 |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

