How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 14 | D: | 4.5 |
| LL: | 4.25 in | I: | 6.1 in |
| AE2: | 0.63 | LQ1: | 7.77 in |
| BF: | 0.53 | V: | 2.75 in |
| AK: | 8.5 | AB: | 6.38 |
| AG: | 8.5 | AJ: | 7.25 |
| G: | 3.26 | T: | 1.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 24 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

