How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LQ1: | 7.77 in |
| T: | 1.5 | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | I: | 6.1 in |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Bore Code: | 24 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.59 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

