How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | BD: | 9 |
| G: | 3.26 | D: | 4.5 |
| I: | 6.1 in | AK: | 8.5 |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | BE1: | 0.5 in |
| LL: | 4.25 in | P: | 3.69 in |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| LQ1: | 7.77 in | T: | 1.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 70 | Assembly: | YF-1 |
| Ratio: | 25:1 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 6.24 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

