How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| T: | 1.5 | BE1: | 0.5 in |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| V: | 2.75 in | LL: | 4.25 in |
| AK: | 8.5 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Assembly: | YF-1 | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

