How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| LQ1: | 7.77 in | D: | 4.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| T: | 1.5 | AK: | 8.5 |
| P: | 3.69 in | AJ: | 7.25 |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Bore Code: | 24 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

