How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | AF: | 0.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| BD: | 9 | G: | 3.26 |
| D: | 4.5 | LL: | 4.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 8.5 | H: | 0.53 in |
| T: | 1.5 | AK: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 30:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

