How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| D: | 4.5 | T: | 1.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 9 | AE2: | 0.63 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.38 |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | BE1: | 0.5 in |
| LL: | 4.25 in | V: | 2.75 in |
| AK: | 8.5 | LQ1: | 7.77 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Assembly: | YF-1 |
| Motor Frame Size: | 250TC | Ratio: | 40:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 24 | Model Code: | 42YF |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

