How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | AB: | 6.38 |
| V: | 2.75 in | AG: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.63 | AA: | 14 |
| BE1: | 0.5 in | T: | 1.5 |
| P: | 3.69 in | LQ1: | 7.77 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Service Factor: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 40:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

