How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 7.25 |
| AE2: | 0.63 | AG: | 8.5 |
| T: | 1.5 | AB: | 6.38 |
| AK: | 8.5 | H: | 0.53 in |
| LQ1: | 7.77 in | BD: | 9 |
| P: | 3.69 in | V: | 2.75 in |
| D: | 4.5 | BE1: | 0.5 in |
| LL: | 4.25 in | G: | 3.26 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 4.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

