How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| LQ1: | 7.77 in | AA: | 14 |
| G: | 3.26 | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.5 |
| BF: | 0.53 | BD: | 9 |
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.39 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

