How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 9 |
| P: | 3.69 in | H: | 0.53 in |
| AA: | 14 | LL: | 4.25 in |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| LQ1: | 7.77 in | AE2: | 0.63 |
| BE1: | 0.5 in | T: | 1.5 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

