How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BF: | 0.53 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AA: | 14 | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| I: | 6.1 in | V: | 2.75 in |
| G: | 3.26 | AG: | 8.5 |
| AF: | 0.38 | LQ1: | 7.77 in |
| P: | 3.69 in | H: | 0.53 in |
| D: | 4.5 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 24 | Ratio: | 50:1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

