How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 9 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| D: | 4.5 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.63 |
| BE1: | 0.5 in | AA: | 14 |
| AF: | 0.38 | T: | 1.5 |
| AK: | 8.5 | P: | 3.69 in |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Model Code: | 42YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.7 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

