How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| BD: | 9 | AG: | 8.5 |
| D: | 4.5 | LQ1: | 7.77 in |
| AE2: | 0.63 | G: | 3.26 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | I: | 6.1 in |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 7.25 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 14.1 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

