How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| AK: | 8.5 | BD: | 9 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AA: | 14 | G: | 3.26 |
| BE1: | 0.5 in | T: | 1.5 |
| BF: | 0.53 | AB: | 6.38 |
| AF: | 0.38 | AE2: | 0.63 |
| P: | 3.69 in | LQ1: | 7.77 in |
Technical Specifications
| Ratio: | 7.5:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

