How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| AG: | 8.5 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LQ1: | 7.77 in |
| AF: | 0.38 | I: | 6.1 in |
| G: | 3.26 | AE2: | 0.63 |
| AB: | 6.38 | T: | 1.5 |
| AA: | 14 | BE1: | 0.5 in |
| D: | 4.5 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | YF-1 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

