How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AF: | 0.38 | AB: | 6.38 |
| AA: | 14 | BF: | 0.41 |
| T: | 1.5 | D: | 4.5 |
| AK: | 4.5 | AE2: | 0.63 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | V: | 2.75 in |
| G: | 3.26 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

