How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | AA: | 14 |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| LL: | 4.25 in | G: | 3.26 |
| AK: | 4.5 | T: | 1.5 |
| AG: | 8.5 | LQ: | 6.45 in |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 42YF | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.2 | Ratio: | 100:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

