How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 4.25 in | AA: | 14 |
| T: | 1.5 | P: | 3.69 in |
| D: | 4.5 | G: | 3.26 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 70 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

