How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| P: | 3.69 in | BF: | 0.41 |
| T: | 1.5 | LQ: | 6.45 in |
| AJ: | 5.88 | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 4.5 |
| AB: | 6.38 | BE: | 0.38 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| V: | 2.75 in | G: | 3.26 |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

