How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 5.88 |
| LQ: | 6.45 in | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.38 | G: | 3.26 |
| LL: | 4.25 in | T: | 1.5 |
| AK: | 4.5 | V: | 2.75 in |
| BD: | 5.88 | AG: | 8.5 |
| AB: | 6.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | 42YF |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.24 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

