How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 6.45 in |
| BF: | 0.41 | I: | 6.1 in |
| BD: | 5.88 | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 5.88 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AA: | 14 | BE: | 0.38 in |
| T: | 1.5 | AG: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

