How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 5.88 |
| AA: | 14 | T: | 1.5 |
| H: | 0.53 in | LQ: | 6.45 in |
| P: | 3.69 in | BD: | 5.88 |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | BF: | 0.41 |
| I: | 6.1 in | AK: | 4.5 |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 24 | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

